My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
»
2016 Super 12 Featured Products
» PCAN Series
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2016
2017
2015
2014
View All
T58 Series
VEML6075
220 EDLC ENYCAP™ Series
TPC11CA to TPC36CA
PCAN Series
SUM70040E / SUP70040E 100 V N-Channel MOSFETs
PLA51
SiC530 30 A VRPower
®
TNPV Series
SiHH26N60E / E Series
IHLD Low-Profile, High-Current Dual Inductors
V35PWxxx / V40PWxxx
RESISTORS
PCAN Series
High-Power (up to 6 W) Aluminum Nitride, Wraparound Surface-Mount, Precision Thin Film Chip Resistors
Features
Power rating to 6 W (2 W in 1206 case size, 6 W in 2512 case size)
High-thermal conductivity aluminum nitride substrate
Case sizes: 0603 to 2512
Resistance range: 2 Ω to 30 kΩ
Resistance tolerance: to ± 0.1 %
TCR: to ± 25 ppm/°C
Applications / Market Segments
Industrial equipment
Military
Medical imaging
Telecommunications
Amplifier termination resistors
Gate load resistors
Burden resistor for current transformers
Snubber circuits
More Information
Product Page
Datasheet
BUY NOW