Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  SiC530 30 A VRPower®
POWER ICs
SiC530 30 A VRPower®
Integrated Power Stage Shrinks Size by 45 % Over Discrete Solutions
Features
  • Compact design with driver, high- and low-side MOSFETs in 3.5 mm x 4.5 mm PowerPAK® package
  • 30 A continuous and 40 A peak current capability in < 16 mm2 footprint
  • Supports Intel® IMVP8 platform power-save modes for improved efficiency
    • Diode emulation mode using inductor zero-crossing detection (ZCD)
    • Stand-by / sleep mode consumption of 5 µA typical in PS4 mode
  • Innovative package design with low package parasitics enables designs with > 1 MHz operation
  • Flipped low-side MOSFET with drain on bottom allows for large PGND pad and improved thermals
  • Most power dense and efficient solution on the market for 25 A to 30 A / phase designs
Applications / Market Segments
  • Notebooks, ultrabooks, desktops, workstations
  • Cloud computing
  • Telecommunications / network infrastructure
  • Industrial PCs
  • Power delivery for high-performance ASICs, memory and FPGAs in embedded systems

More Information