Vishay - 2016 Super 12
Vishay  »  2016 Super 12 Featured Products  »  TPC11CA to TPC36CA
DIODES
TPC11CA to TPC36CA
Industry-First 1500 W Bidirectional PAR® TVS in Low-Profile SMPC (TO-277A) Package
Features
  • Smallest 1500 W (10/1000 µs) TVS (transient voltage suppressor)
  • Low-profile 1.1 mm height (typical) with small footprint compared to traditional SMC package (2.3 mm height)
  • TJ max: 175 °C
  • AEC-Q101 qualified
Applications / Market Segments
  • Telecommunications base stations / LNB
  • Automotive
  • Industrial (sensitive equipment protection)
  • General purpose protection from ESD, lightning, and fast-transient voltage surge

More Information