2011 Super 12  »   DG9454 Triple SPDT (2:1 Multiplexer)
SUPER 12 FEATURED PRODUCTS
2011 Version 3.0
DG9454 Triple SPDT (2:1 Multiplexer)

12 V V+, 1.8 V logic, ultra-low current consumption, fast switching speed, in mQFN-16

Features:
  • Operates with
    • V+: 2.7 V to 13.2 V
    • VL: 2.5 V to 5.5 V
  • High bandwidth: 270 MHz
  • Low charge injection over the full signal range (less than 1.2 pQ)
  • Low switch capacitance (Cs(off) 2 pF typ.)
  • Good isolation and crosstalk performance (typ. −44 dB at 10 MHz)
Applications:
  • 3DTV active shutter glasses
  • Data acquisition
  • Medical and healthcare devices
  • Control and automation equipment
  • Test instruments
  • Touch panels
More Information:

 Datasheet and Related Information