2011 Super 12  »   NTC Mini Lug Sensor
SUPER 12 FEATURED PRODUCTS
2011 Version 3.0
NTC Mini Lug Sensor

Accurate surface temperature sensing in the smallest lug type available

Features:
  • Smallest mounting space of 65 mm2 / 0.1 in2 only
  • Reduced thermal gradient less than 5 % of ΔT, due to small size and nickel conductor, enable accurate surface temperature measurement
  • Short response time, less than 4 s
  • Extended temperature range from −40 °C to +125 °C
  • Electrically insulated to minimum 1 kVAC
  • Optional ZHR-2 connector and customized lead lengths
Applications:
  • Heatsink thermal management
  • Power electronics thermal management
  • Housing surface temperature measurement
  • Pipe and power conductor temperature control
  • Test and measurement equipment
  • Power inverters
  • Power supplies
  • Battery pole temperature monitoring
More Information:

 Datasheet and Related Information
 Product Sheet
 Press Release