2011 Super 12  »   45 V Trench MOS Barrier Schottky Rectifier
SUPER 12 FEATURED PRODUCTS
2011 Version 3.0
45 V Trench MOS Barrier Schottky Rectifier
45 V TMBS® in low-profile SMPC, P600 axial, and power packages
Features:
  • Trench MOS Schottky technology
  • Very low-profile SMPC package with typical height of 1.1 mm; also available in P600 axial and power packages (TO-220AB, ITO-220AB, TO-262AA, TO263AB)
  • Low forward voltage drop: down to 0.39 V at 15 A, +125 °C
  • Low power losses
  • 150 °C maximum operating junction temperature
  • RoHS-compliant in accordance with 2002/95/EC and WEEE 2002/96/EC
Applications:
  • Low-voltage, high-frequency DC/DC converters
  • Switchmode power supplies
  • Freewheeling diodes
  • OR-ing diodes and reverse battery protection
  • Solar cell junction box as a bypass diode for protection
More Information:

 Datasheet and Related Information
 Selector Guide