FORUMS

Join Us at electronica
Munich, 8th - 11th of November
A5.141 Vishay Main Booth
A6.A11-13 Vishay Booths at
Automotive Forum

Technical Presentations, Friday, 11th November 2016

Exhibitor Forum (B5.343)
10:30 h - 11:00 h
Combining Polymer Cathode and Multi-Array Packaging (MAP) Technologies in Capacitors
Jean Racine, Vishay

Exhibitor Forum (B5.343)
11:00 h - 11:30 h
Hybrid Energy Storage Capacitors: 196 HVC ENYCAPTM Application and Charging Circuit
Gerald Tatschl, Vishay

DEMONSTRATIONS

Diode and Rectifier Demonstrations

  • Inverter Circuit Efficiency Using Trench Field Stop IGBTs and FRED Pt® Diodes
  • High Power Density and Clamping Performance of Bidirectional TVS
  • TVS Clamping Voltage Benchmarking

Integrated Circuit Demonstrations

  • SiC Buck Regulator Efficiency Benchmarking in Inverters
  • VRPower® with IMON and TMON Current Reporting Accuracy
  • Efficiency and Accuracy of SiC32201 Smart OR’ing FET

Magnetics Demonstrations

  • EMI Performance of IHLE Inductors in DC/DC Converter Circuits
  • Total Harmonic Distortion Performance: IHLD vs. Ferrite Solution
  • Power Inductor with E-Field Shield
  • DC/DC Circuit Efficiencies of Planar Transformers

Resistor Demonstrations

  • Superior Pulse Load Capability of MELF vs. Thick Film Resistors
  • Total Harmonic Distortion Performance: IHLD vs. Ferrite Solution
  • Power Inductor with E-Field Shield
  • DC/DC Circuit Efficiencies of Planar Transformers

MOSFET Demonstrations

  • High-Current MOSFET Ruggedness Benchmarking
  • PowerPAK® 8x8L Superior Power Density and Switching Characteristics

Optoelectronics Demonstrations

  • Switching Behavior Comparison of Solid-State and Mechanical Relays
  • Proximity Sensor Capabilities and Speed of Response Performance
  • Sensor Functionality (Gesture, RGB, Optical Switch, UVA/UVB, and more)

Capacitor Demonstrations

  • EDLC Efficiency in Electric Charging Stations
  • Thermal Dissipation Comparison of RF Capacitors
  • Non-Magnetic Termination Qualities and Soldering Copper Terminations
  • Ripple Current Handling Comparison: T25 Surface- Mount and Axial Devices
  • Automotive Grade X7R ESD Handling Capability

Automotive Demonstrations

  • Steer-by-Wire Second Generation EPS
  • Gesture Sensors for Dashboards
  • High-Side Floating Voltage Dividers (FEV/HEV)
  • 48 V/12 V DC/DC Converters
  • Optical Switch with Haptic Feedback
  • UVA/B, RGB, and IR Sensor Capabilities

Get Your Free Ticket Code

for on-line registration at the electronica homepage!

We invite you to visit electronica 2016 as our guest. Simply email us using the button below, and we will send a registration code that you can use to register free of charge for electronica 2016.

Register free on-line. Request your registration code now!

FIRST NAME


LAST NAME


E-MAIL


COMPANY


COUNTRY