MENU

LED - Bicolor LEDs


LED - Bicolor LEDs
Part Number
Package
Color
Dominant Wavelength (nm)
or
Color Coordinate (x, y)
Luminous Intensity
IV
IF
for
IV
(mA)
Luminous Flux
ΦV
IF
for
ΦV
(mA)

Forward
Voltage,
VF
(V)
Angle of
Half
Intensity ()
Key Feature
Min.
Typ.
Max.
Min.
Typ.
Max.
Min.
Typ.
Max.
Typ.
Max.
Datasheet
2.5 mm x 5 mm symbol Red 612   625  0.63    10         2.0 3.0 50 Bicolor
Datasheet
2.5 mm x 5 mm symbol Green 562   575  0.63    10         2.4 3.0 50 Bicolor
Datasheet
5 mm Green 552   575  2.5    10         2.4 3 30 Bicolor
Datasheet
5 mm Red 612   625  2.5    10         2 3 30 Bicolor
Datasheet
SMD PLCC-4 Red   630   56    180  20         1.9 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Yellow 581 588 594  90    280  20         2 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Super red 627 633 639  56    140  20         1.9 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Green 564 570 575  35.5    90  20         2.0 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Amber   617   355    900  50         2.1 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Yellow 581 588 594  560    1120  50         2.1 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Red   630   224    900  50         2.1 2.6 60 Bicolor
Datasheet
SMD PLCC-4 Yellow 581 588 594  280    1120  50         2.1 2.6 60 Bicolor
Datasheet
SMD PLCC-3 Green 562 571 575  2.8    10         2.2 3 60 Bicolor
Datasheet
SMD PLCC-3 Red 612 620 625  2.8  10    10         2.0 3 60 Bicolor