MENU

LED - Ceramic


LED - Ceramic
Part Number
Package
Color
Dominant Wavelength (nm)
or
Color Coordinate (x, y)
Luminous Intensity
IV
IF
for
IV
(mA)
Luminous Flux
ΦV
IF
for
ΦV
(mA)

Forward
Voltage,
VF
(V)
Angle of
Half
Intensity ()
Key Feature
Min.
Typ.
Max.
Min.
Typ.
Max.
Min.
Typ.
Max.
Typ.
Max.
Datasheet
SMD ceramic mid power Ultraviolet 362.5 367 370                  3.5 4.0 67.5 Power
Datasheet
SMD ceramic high power Ultraviolet 380 385 390                  3.4 4.0 30 Power
Datasheet
SMD ceramic high power Ultraviolet 380 385 390                  3.4 4.0 60 Power
Datasheet
SMD ceramic high power Ultraviolet 390 395 400                  3.4 4.0 30 Power
Datasheet
SMD ceramic high power Ultraviolet 390 395 400                  3.4 4.0 60 Power
Datasheet
SMD ceramic high power Ultraviolet 400 405 410                  3.4 4.0 30 Power
Datasheet
SMD ceramic high power Ultraviolet 400 405 410                  3.4 4.0 60 Power
Datasheet
SMD ceramic high power Ultraviolet 362.5 367 370                  4.0 4.4 65 Power
Datasheet
SMD ceramic high power Ultraviolet 380 385 390                  14.5 16 70 Power
Datasheet
SMD ceramic high power Ultraviolet 390 395 400                  14.5 16 70 Power
Datasheet
SMD ceramic high power Ultraviolet 400 405 410                  14.5 16 70 Power
Datasheet
SMD ceramic Ultraviolet 270 280 290                  6.2 7.5 62.5 Power