VLMRGB6112.. product information
Multi SMD LED RGB
FEATURES
Utilizing high brightness AlInGaP and InGaN chip technologies
6 pin RGB SMD LED package allows independent control of each chip
Compact package outline dimensions (L x W x H in mm): 3.5 x 2.8 x 1.45
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: