MENU

LED - True green


LED - True green
Part Number
Package
Color
Dominant Wavelength (nm)
or
Color Coordinate (x, y)
Luminous Intensity
IV
IF
for
IV
(mA)
Luminous Flux
ΦV
IF
for
ΦV
(mA)

Forward
Voltage,
VF
(V)
Angle of
Half
Intensity ()
Key Feature
Min.
Typ.
Max.
Min.
Typ.
Max.
Min.
Typ.
Max.
Typ.
Max.
Datasheet
SMD 0603 ChipLED True green   525   71    450  20         3.2 3.6 65 Standard
Datasheet
SMD 0603 ChipLED True green 515 525 535  1200  1400  2800  20         2.85 3.2 73 Power
Datasheet
SMD 0603 ChipLED True green 515 525 535  1200  1400  2800  20         2.85 3.05 73 Power
Datasheet
SMD 0402 ChipLED True green 520   535  28    280  5           3.10 65 Standard
Datasheet
SMD 0402 ChipLED True green 520   535  56    180  5           3.10 65 Standard
Datasheet
SMD PLCC-2 True green 515 530 541  224  380  560  10         3.2 4.2 60 Standard
Datasheet
TELUX True green 509 520 535          2000 4000   50 3.9 4.7 30 Power
Datasheet
TELUX True green 509 520 535          2000 4000   50 3.9 4.7 45 Power