VS-UFB80FA40 product information

Insulated Ultrafast Rectifier Module, 80 A

 Datasheet

FEATURES

Two fully independent diodes
Fully insulated package
Ultrafast, soft reverse recovery, with high operation junction temperature (TJ max. = 175 °C)


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes