VS-VSKCS220/030 product information

AAP Gen 7 (TO-240AA) Power Modules Schottky Rectifier, 220 A

 Datasheet

FEATURES

150 °C TJ operation
Low forward voltage drop
High frequency operation

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: