MOSFETs - 100 mΩ and above - P-Channel Gen III


MOSFETs - 100 mΩ and above - P-Channel Gen III
Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
RDS(on) at 10 V
(Ohms)
RDS(on) at 4.5 V
(Ohms)
RDS(on) at 2.5 V
(Ohms)
RDS(on) at 1.8 V
(Ohms)
RDS(on) at 1.5 V
(Ohms)
Qg at 10 V
(nC)
Qg at 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK 0806 Single P -30.0 12 1.573 1.85 3.5 1.3 0.44 0.13 0.16 -0.5 1.25 -0.6 70.0
info
MICRO FOOT 0.8 x 0.8 Single P -30.0 12 0.128 0.215 11.0 5.2 0.9 1.6 2.3 0.9 0.6 15.0
info
SC89-6 Single P -30.0 12 0.1 0.14 17.0 8.1 1.2 2.2 1.44 0.33 0.6 18.0
info
PowerPAK 0806 Single P -20.0 8 1.25 1.7 2.7 4.4 0.64 0.13 0.1 -0.5 1.25 -0.4 74.0