MOSFETs - 100 mΩ and above - TrenchFET® Gen IV


MOSFETs - 100 mΩ and above - TrenchFET® Gen IV
Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
RDS(on) at 10 V
(Ohms)
RDS(on) at 4.5 V
(Ohms)
Qg at 10 V
(nC)
Qg at 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
SOT-23 Single P -80.0 20 0.164 0.242 6.8 3.2 1.8 0.85 -3.0 2.5 -1.5 5.5
info
SOT-23 Single N 60.0 20 0.144 0.2 2.0 1.05 0.62 0.17 2.6 1.6 1.0 1.5