Si1865DDL product information

Load Switch with Level-Shift

 Datasheet

FEATURES

Low RDS(on) TrenchFET®
1.8 V to 12 V input
1.5 V to 8 V logic level control


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes