MENU

SQM50N04-4m1 product information

Automotive N-Channel 40 V (D-S) 175 °C MOSFET

 SQM50N04-4m1 Datasheet

FEATURES

  • TrenchFET® Power MOSFET
  • Package with Low Thermal Resistance
  • AEC-Q101 Qualifiedd


Check all PDF documents

Documents

Datasheet
Markings
Part Marking Information - devices: TO-220, TO-262, TO-263 (D2PAK, D2PAK-5)
Ordering Info
Ordering Information - D2PAK / TO-263 and TO-262
Package Drawings
Package Information - TO-263 (D2PAK): 3-LEAD
Pad Guidelines
PAD Pattern - D2PAK
Reel Info
Reliability Data
Package Reliability - Environmental and Package Testing Data for D2PAK (TO-263), TO-220
Silicon Technology Reliability - N-Channel - Automotive Accelerated Operating Life Test Result
Tape Info
90-2342-x - TO-263 (D2PAK): 3- and 5-lead
PACK-0020- - Device Orientation for TO-263 (T1)
SPICE Models (*.pdf)
SQM50N04-4m1-DS - DS-SPICE Model for SQM50N04-4m1
SPICE Models (*.zip)
SQM50N04-4m1-zip - SPICE Models for SQM50N04-4m1
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links