SQ2303ES product information

Automotive P-Channel 30 V (D-S) 175 °C MOSFET

 Datasheet

FEATURES

Halogen-free According to IEC 61249-2-21 Definition
TrenchFET® Power MOSFET
AEC-Q101 Qualifiedc


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes