MOSFETs - PowerPAK® SC-70 package


SUM / SUP 70040E 100 V N-Channel MOSFETs
100 V rated VDS for input voltages ≤ 72 V with reduced power loss and improve efficiency for industrial applications such as motor drive controls, solar micro inverters, and battery-management systems. Also AC/DC conversion and synchronous rectification in portables, cloud computers, and data centers, DC/DC converters: POL and telecom power, charging stations for e-vehicles, and OR-ing in server power supplies with redundant power architecture
Max RDS(on) of 4 mΩ Provides Higher Efficiency