MPM (Divider) product information

Molded, SOT-23 Thin Film Resistor, Surface Mount Divider Network

 Datasheet

FEATURES

Excellent long term ratio stability (ΔR ± 0.015 %, 2000 h, +70 °C)
Ratio tolerances to ± 0.01 %
Low TCR tracking ± 2 ppm


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes