RMK 408N, 508N, 48N, 816N, 914N (CN) product information

Wirebondable Thin Film Chip Resistor Networks

 Datasheet

FEATURES

High precision tolerances down to 0.01 % ratio
Very low temperature coefficient: 10 ppm/°C abs., 2 ppm/°C ratio
Aluminum or gold pads