NOMCA product information

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network

vsh-img-datasheet-pdf Datasheet

FEATURES

The NOMCA series features a standard 14 pin or 16 pin narrow body (0.150") small outline SMT package. The network is constructed with tantalum nitride resistor film    on high purity alumina substrate for improved ESD           and moisture...
Standard 14 pins and 16 pins counts (0.150" narrow body) JEDEC MS-012 variation AB and AC
Rugged molded case construction