AORN product information
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network
FEATURES
The AORN series features a narrow body (0.150") small outline SMT package. The network is constructed with a tantalum nitride
resistor film on a high purity alumina substrate for improved ESD and moisture protection.
Moisture resistant tantalum nitride resistive film (MIL STD 202, method 106)
Standard 8 pin count (0.150" narrow body) JEDEC MS-012
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: