AORN product information
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network
FEATURES
The AORN series features a narrow body (0.150") small outline SMT package. The network is constructed with a tantalum nitride
resistor film on a high purity alumina substrate for improved ESD and moisture protection.
Moisture resistant tantalum nitride resistive film (MIL STD 202, method 106)
Standard 8 pin count (0.150" narrow body) JEDEC MS-012
APPLICATIONS
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required