MORN product information

Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking

vsh-img-datasheet-pdf Datasheet

FEATURES

Low TCR tracking of ± 1 ppm/°C and ratio tolerance as low as ± 0.01 %
1.10 mm (0.043 mil) maximum seated height
Excellent long-term ratio stability, ± 0.015 % over 2000 h at 70 °C