MORN product information

Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking

 Datasheet

FEATURES

Low TCR tracking of ± 1 ppm/°C and ratio tolerance as low as ± 0.01 %
1.10 mm (0.043 mil) maximum seated height
Excellent long-term ratio stability, ± 0.015 % over 2000 h at 70 °C


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: