MENU

VEML6075 product information

UVA and UVB Light Sensor with IC Interface

 VEML6075 Datasheet

FEATURES

  • Package type: surface mount
  • Dimensions (L x W x H in mm): 2.0 x 1.25 x 1.0
  • Integrated modules: ultraviolet sensor (UV), and signal conditioning IC


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - VEML6075
Application Notes
Application Note - Designing the VEML6075 into an Application
Software Code (*.zip)
VEML6075 Demo Software Download - VEML6075 Demo Software Download
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links