MENU

VCNL36687S product information

Proximity Sensor With VCSEL in Single Package, IC Interface

 Datasheet

FEATURES

Package type: surface-mount
Dimensions (L x W x H in mm): 3.05 x 2 x 1.0
Integrated modules: vertical cavity surface emitting laser (VCSEL), proximity sensor (PS), and signal conditioning IC

APPLICATIONS



VCNL36687S Proximity Sensor Product Overview
The VCNL36687S is a fully integrated proximity sensor with sensing presence or proximity of an object out to 8 inches while consuming only 10% of the current. The VCNL36687S is especially suited for battery operated devices.

RECOMMENDED FOR YOU

Latest Videos