VO615A product information

Optocoupler, Phototransistor Output, High Temperature

 Datasheet

FEATURES

Temperature range -55 °C to +110 °C
Rated impulse voltage (transient overvoltage), VIOTM = 6 kVpeak
Isolation test voltage (partial discharge test voltage), Vpd = 1.6 kV

APPLICATIONS