VO3526 product information

Optocoupler, Power Phototriac

 Datasheet

FEATURES

Maximum trigger current (IFT): 10 mA
Isolation test voltage 5300 VRMS
Peak off-state voltage 600 V

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: