VO0600T, VO0601T, VO0611T, VO0630T, VO0631T, VO0661T product information

High Speed Optocoupler, 10 MBd, SOIC-8 Package

 Datasheet

FEATURES

Choice of CMR performance of 15 kV/µs, 5 kV/µs, and 1 kV/µs
High speed: 10 MBd typical
+ 5 V CMOS compatibility

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes