6N137, VO2601, VO2611, VO2630, VO2631, VO4661 product information
High Speed Optocoupler, Single and Dual, 10 MBd
FEATURES
Choice of CMR performance of 15 kV/µs, 5 kV/µs, and 1000 V/µs
High speed: 10 MBd typical
+5 V CMOS compatibility
APPLICATIONS
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required