MENU

VOT8024AM product information

Optocoupler, Phototriac Output, Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package

 Datasheet

FEATURES

Flat 2.0 mm SOP-4 package
High static dV/dt 1000 V/Ás
High input sensitivity IFT = 5 mA

APPLICATIONS



VOT8121AM, VOT8024AM PhotoTRIACs
Learn how our new 800 V SOP-4 PhotoTRIACs offer economical and superior isolated AC power switching.