SiC931 product information

4.5 V to 18 V Input, 20 A microBRICK™ DC/DC Regulator Module

 Datasheet

FEATURES

Versatile
 Operation from 4.5 V to 18 V input voltage
 Adjustable output voltage down to 0.6 V


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes