MENU

SiP12107 product information

5 V, 3 A Current-Mode Constant On-Time Synchronous Buck Regulator

 Datasheet

FEATURES

2.8 V to 5.5 V input voltage
Adjustable output voltage down to 0.6 V
3 A continuous output current