MENU

SiC645, SiC645A product information

60 A VRPower® Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors

 Datasheet

FEATURES

Input range: 4.5 V to 18 V
Supports 60 A DC current
Compatible with 3.3 V (SiC645A) and 5 V (SiC645) tri-state PWM