SiP32413, SiP32414, SiP32416 product information

Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch

 Datasheet

FEATURES

1.1 V to 5.5 V operation voltage range
62 mΩ typical from 2 V to 5 V
Low RON down to 1.2 V