SiC466, SiC467, SiC468, SiC469 product information
4.5 V to 60 V Input, 2 A, 4 A, 6 A, 10 A microBUCK® DC/DC Converter
FEATURES
Versatile
Single supply operation from 4.5 V to 60 V input voltage
Adjustable output voltage down to 0.8 V