Power ICs - Slew Rate Control


Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Description
▲▼filter
Vin Min.
(V)
▲▼filter
Vin Max.
(V)
▲▼filter
Package
▲▼filter
Datasheet
1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge1.25.5TSOT23-6
Datasheet
6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault628DFN33-10L
Datasheet
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO1.85.5TDFN4
Datasheet
1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO1.85.5PowerPAK SC-75-6
Datasheet
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time1.55.5TDFN4
Datasheet
1.5 V to 5.5 V, 105 mΩ, 100 µs rise time1.55.5PowerPAK SC-75-6
Datasheet
1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge1.15.5TDFN4
Datasheet
1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge1.15.5SC-70-6
Datasheet
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation1.15.5TDFN4
Datasheet
1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge1.15.5TDFN4
Datasheet
Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic1.15.5TDFN8
Datasheet
1.1 V to 5.5 V, 150 μs rise time, output discharge1.15.5TDFN8
Datasheet
1.1 V to 5.5 V, 2.5 ms rise time, output discharge1.15.5TDFN8
Datasheet
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation1.15.5TSOT23-6
Datasheet
1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge1.15.5TSOT23-6
Datasheet
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high1.55.5TDFN4
Datasheet
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high1.55.5SC-70-6
Datasheet
1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low1.55.5TDFN4
Datasheet
1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low1.55.5SC-70-6
Datasheet
0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch0.92.5TDFN4
Datasheet
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge0.92.5WCSP4
Datasheet
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off0.92.5WCSP4
Datasheet
0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay0.92.5WCSP4
Datasheet
1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge1.25.5µDFN-4L
Datasheet
1.5 V to 5.5 V, 20 mΩ, bidirectional off isolation1.55.5WCSP6
Datasheet
1.5 V to 5.5 V, 20 mΩ, output discharge1.55.5WCSP6
Datasheet
1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation1.25.5WCSP4
Datasheet
1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation, output discharge1.25.5WCSP4
Datasheet
1.2 V to 5.5 V, 50 mΩ, 7.5 µs rise time, bidirectional off isolation1.25.5WCSP4
Datasheet
1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation1.25.5WCSP4
Datasheet
1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation, output discharge1.25.5WCSP4
Datasheet
0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time, output discharge0.82.5WCSP4
Datasheet
0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time0.82.5WCSP4
Datasheet
6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault628DFN33-10L
Datasheet
6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault628DFN33-10L
Datasheet
0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report918PowerPAK® MLP66-40L
Datasheet
0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report918PowerPAK® MLP66-40L
Datasheet
6 A, 33 mΩ, 2.8 V to 23 V, programmable OVP and current limit, latch-off on fault2.828DFN33-10L
Datasheet
6 A, 33 mΩ, 2.8 V to 23 V,programmable OVP and current limit, auto retry on fault2.828DFN33-10L
Datasheet
7 V (D-S), N-Channel Switch in WCSP30.86WCSP
Datasheet
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault4.525MLP55-32
Datasheet
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault4.525MLP55-32
Datasheet
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault4.525MLP55-32
Datasheet
0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault4.525MLP55-32
Datasheet
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor2.35.5WCSP12
Datasheet
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor2.35.5WCSP12
Datasheet
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor2.35.5WCSP12
Datasheet
2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low2.35.5WCSP12
Datasheet
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, latch-off on fault2.828DFN33-10L
Datasheet
3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, auto retry on fault2.828DFN33-10L