MENU

Power ICs - Application - Portables


Power ICs - Application - Portables
Part number
Status
Description
Product type
Vin Min
(V)
Vin Max
(V)
Package
Package
Size
(W,L,H)
(mm)
info
Obsolete 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance and Output Discharge Slew Rate Control 1.7 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time Slew Rate Control 1.1 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time, with Output Discharge Slew Rate Control 1.1 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Not Recommended 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance Slew Rate Control 1.7 5.5 TDFN4 1.2 x 1.6 x 0.5
info
NEW Battery Monitor and Protective Discharge IC Battery and Protection 2.3 5.5 WCSP9 1.25 x 1.25 x 0.6
info
NEW Precision Threshold Logic Gate Switch Precision Logic Switch 2.0 5 WCSP6 0.8 x 1.2 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ, Bi-Directional Switch, EN acive Low Slew Rate Control,Battery and Protection, True Bi-directional 2.3 5.5 WCSP12 1.3 x 1.7 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ Bi-Directional Battery Switch Slew Rate Control,Battery and Protection, True Bi-directional 2.3 5.5 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Slew Rate Control,Battery and Protection, True Bi-directional 2.3 5.5 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Slew Rate Control,Battery and Protection, True Bi-directional 2.3 5.5 WCSP12 1.3 x 1.7 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Off State Reverse Blocking Slew Rate Control 1.1 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Slew Rate Control 1.1 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5V, 101mΩ, 150Ás Rise Time, with Output Discharge Slew Rate Control 1.1 5.5 SC70-6 2.0 x 2.0 x 0.5
info
Active 1.1V - 5V, 62mΩ, 150Ás Rise Time, with Output Discharge Slew Rate Control 1.1 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active Dual switch 1.1V - 5.5V, 150Ás Rise Time, with Reversed EN Logic Slew Rate Control 1.1 5.5 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 150Ás Rise Time, with Output Discharge Slew Rate Control 1.1 5.5 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 2.5ms Rise Time, with Output Discharge Slew Rate Control 1.1 5.5 TDFN8 2.0 x 2.0 x 0.5
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Latch-off on fault Slew Rate Control, Current Limit 6.0 28 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Auto retry on fault Slew Rate Control, Current Limit 6.0 28 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 99mΩ, Programmable Current Limit and Slew Rate Slew Rate Control, Current Limit 6.0 28 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 1.5V - 5.5V, 105mΩ, 1.0A, 50pA Iq ,Bi-Directional Load Switch Slew Rate Control 1.5 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 147mΩ, 50pA Iq ,Bi-Directional Load Switch Slew Rate Control 1.5 5.5 SC70-6 2.0 x 2.0 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off and Output Discharge Slew Rate Control 0.9 2.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off Slew Rate Control 0.9 2.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ with Fast Turn On and 98Ás Turn Off Delay Slew Rate Control 0.9 2.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time, with Output Discharge Slew Rate Control 0.8 2.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time Slew Rate Control 0.8 2.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Reverse Blocking Slew Rate Control 1.5 5.5 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Output Discharge Slew Rate Control 1.5 5.5 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200Ás Rise Time, Bi-Directional switch Slew Rate Control 1.2 5.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200Ás Rise Time, with Output Discharge Slew Rate Control 1.2 5.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 7.5Ás Rise Time, Bi-Directional switch Slew Rate Control 1.2 5.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Slew Rate Control 1.2 5.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Slew Rate Control 1.2 5.5 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 46mΩ, 200Ás Rise Time, with Output Discharge Slew Rate Control 1.2 5.5 uDFN4 1.1 x 1.1 x 0.5
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms Rise Time, with Off State Reverse Blocking Slew Rate Control 1.1 5.5 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Slew Rate Control 1.1 5.5 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.2V - 5.5V, 44mΩ, 1.6ms TRISE, with Reverse Blocking and Output Discharge Slew Rate Control 1.2 5.5 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.8V - 5.5V, 105mΩ, 100Ás Rise Time, with 1.4V UVLO Slew Rate Control 1.8 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.8V - 5.5V, 105mΩ, 100Ás Rise Time, with 1.4V UVLO Slew Rate Control 1.8 5.5 SC75-6 0.75 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100Ás Rise Time Slew Rate Control 1.5 5.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100Ás Rise Time Slew Rate Control 1.5 5.5 SC75-6 0.75 x 1.6 x 0.5