NTCS....E3...SMT product information
SMD NTC Thermistors with Enhanced Stability
FEATURES
Monolithic SMD with nickel barrier and pure tin
Wide temperature range from -40 °C to +125 °C
Enhanced stability throughout the lifetime (maximum variation of initial R25 °C of ± 0.5 % after 10 000 hours at any temperature)