VEML6070 product information

UVA Light Sensor With I²C Interface

 Datasheet

FEATURES

Package type: surface mount
Dimensions (L x W x H in mm): 2.35 x 1.8 x 1.0
Integrated modules: ultraviolet sensor (UV), and signal conditioning IC


VEML6070 UVA Digital Sensor
Most of us are exposed to large amounts of UVA throughout our lifetime. UVA rays account for up to 95 percent of the UV radiation reaching the Earth's surface. The VEML6070 has a peak sensitivity of 355 nm and a sensitivity range from 280 to 400 nm. It is perfect for UVA measurements.
Learn about the importance of measuring UVA levels in a variety of applications - Run-time 04:32