SiP2800, SiP2801, SiP2802, SiP2803, SiP2804, SiP2805 PRODUCT INFORMATION

Low Power Consumption Current Mode Controller
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES



If your part number is not listed, please contact your sales office

Showing 1 to 25 of 5 entries


Part NumberRoHS-CompliantLead (Pb)-FreeMSL DesignationDevice Termination Plating FinishHalogen-FreeGREEN
SIP2804DY-T1-E3YesTotally Lead FreeFloor Life-UnlimitedSnNoNo
SIP2802DY-T1-E3YesTotally Lead FreeFloor Life-UnlimitedSnNoNo
SIP2801DY-T1-E3YesTotally Lead FreeFloor Life-UnlimitedSnNoNo
SIP2800DY-T1-E3YesTotally Lead FreeFloor Life-UnlimitedSnNoNo
SIP2805DY-T1-E3YesTotally Lead FreeFloor Life-UnlimitedSnNoNo

It is the customer’s responsibility to validate that a particular product with the properties described in the product specification is suitable for use in a particular application. Product specifications do not expand or otherwise modify Vishay’s terms and conditions of purchase, including but not limited to the warranty expressed therein. Vishay disclaims all liability for user error with respect to this application. Please also refer to Vishay’s Legal Notice at http://www.vishay.com/company/privacy-legal/.

Material Category Policy
Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as RoHS-Compliant fulfill the definitions and restrictions defined under Directive 2011/65/EU of The European Parliament and of the Council of June 8, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE) - recast, unless otherwise specified as non-compliant. Please note that some Vishay documentation may still make reference to RoHS Directive 2002/95/EC. We confirm that all the products identified as being compliant to Directive 2002/95/EC conform to Directive 2011/65/EU. Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as Halogen-Free follow Halogen-Free requirements as per JEDEC JS709A standards. Please note that some Vishay documentation may still make reference to the IEC 61249-2-21 definition. We confirm that all the products identified as being compliant to IEC 61249-2-21 conform to JEDEC JS709A standards.

Quality Definitions

REACH Conflict Minerals Statement
Lead-Free / RoHS EICC Statement
RECAST RoHS Status Counterfeit Policy
Green / Halogen-Free Material Category Policy

PCN Search
Search for PCN is available starting October 1, 2009