VOMA618A product information
Optocoupler, Phototransistor Output, Low Input Current, SOP-4, Mini-Flat Package
FEATURES
AEC-Q101 qualified
High CTR with low input current
Low power consumption
APPLICATIONS
Automotive Optocoupler With 1 mA Drive Current
The VOMA618A offers a low input current solution for high reliability automotive applications. This low current is ideal for
high efficiency power management applications.