WK2, WR4, WR5, WK8 product information

High Pulse Load, High Power Metal Oxide Leaded Resistors

 Datasheet

FEATURES

High power pulse withstanding capability (up to 1 kW)
High power dissipation in small size (1 W / 0207 size to 4 W / 0922 size)
WK2 and WR4 are AEC-Q200 qualified

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes