MENU

MCS 0402, MCT 0603, MCU 0805, MCA 1206 - Precision product information

Precision Thin Film Chip Resistors

 Datasheet

FEATURES

Approved to EN 140401-801
Low TCR: 10 ppm/K to 25 ppm/K
Precision tolerance of resistance: 0.1 % and 0.25 %

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos