CMA 0204 product information

High Pulse Load Carbon Film MINI-MELF Resistors

 Datasheet

FEATURES

Special carbon film technology
Surge voltage capability up to 4 kV 1.2/50 µs pulse
ESD capability: 6 kV, human body model

APPLICATIONS



Vishay MELF Resistors Take on Thin and Thick Film Technologies in Head to Head Competition
Welcome to the Vishay Test Lab. In this animation, we pit thin film, thick film, and MELF resistor technologies against each other in tests of pulse load handling capabilities and drift, and explore why Vishay’s MELF resistor is the clear winner.

RECOMMENDED FOR YOU

Latest Videos