VR25, VR37, VR68 product information
High Ohmic / High Voltage Metal Glaze Leaded Resistors
FEATURES
UL Approved (UL1676, file no: E171160)
Meet the safety requirements of:
IEC 60065
APPLICATIONS
High Ohmic/High Voltage Metal Glaze Resistors (VR25, VR37, VR68)
This video highlights the features of the VR25, VR37, VR68 High Ohmic/High Voltage Metal Glaze Resistors. We’ll take a look
at the features, construction and applications, and an overview of the product range and details of the high voltage features.