WSK2512 product information

Power Metal Strip® Resistors, Low Value (down to 0.0005 Ω), Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.0005 Ω and 0.5 % tolerance down to 0.001 Ω
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division, and pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.0005 Ω)


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos