December 20, 2012
Vishay Intertechnology’s New Power Metal Strip® Resistor Combines High 2 W Power Rating With Extremely Low Resistance Values Down to 0.001 Ω in 2010 Case Size
January 19, 2012
Vishay’s New Power Metal Strip® Resistor in 2512 Case Size Features Very High 3W Power Rating and Extremely Low Resistance Values Down to 0.0005 Ω
October 18, 2010
Vishay’s New WSLP0603 0.4-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0603 Package Size
September 23, 2010
Vishay’s New WSLP0805 0.5-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0805 Package Size
August 4, 2006
Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size